Inline Audio Adapters

CUI Devices’ inline audio adapters are available in 3.5 mm and 6.35 mm audio standard versions. Our inline adapters come in a variety of configurations, including dual input to single plug, 3.5 mm stereo to 6.35 mm stereo, 3.5 mm stereo to 6.35 mm mono, 3.5 mm stereo to 3.5 mm mono, 3.5 mm stereo to 2.5 mm mono, 3.5 mm mono to 6.35 mm mono, 3.5 mm mono to 2.5 mm mono, 6.35 mm stereo to 3.5 mm stereo, and 6.3 mm mono to 3.5 mm mono.

Filters | Reset All
Audio Standard (mm)
dropdn-arrow
3.5
6.35
Reset
Number of Conductors
dropdn-arrow
2
3
Reset
Number of Ports
dropdn-arrow
1
2
Reset
Length (mm)
dropdn-arrow
Min
Max
GO
38
41
45.1
45.6
57
60
60.4
Reset
Width (mm)
dropdn-arrow
9
10
11
12.2
26.1
Reset
Results 11
Show
Model Number Audio Standard (mm) Number of Conductors Voltage Rating (Vdc) Current Rating (A)
3.5 3 12 1
6.35 3 12 1
3.5 2 12 1
3.5 2 12 1
3.5 2 12 1
3.5 2 12 1
3.5 2 12 1
3.5 2 12 1
3.5 2 12 1
6.35 2 12 1
3.5 2 12 1
Results 11
Show
Back to Top

Resources

Here to assist you at every stage of the design journey.