Omnidirectional Microphones for High-Moisture Applications

WATERPROOF ELECTRET CONDENSER MICROPHONES
Ingress Protection Ratings up to IP67

Ressourcen

Omnidirectional Microphones for High-Moisture Applications

Our waterproof electret condenser microphones carry Ingress Protection (IP) ratings up to IP67 and feature sensitivity ratings as low as -42 dB and signal to noise ratios from 57 up to 70 dBA. These omnidirectional microphones are available in wire lead and terminal mount configurations with operating frequencies ranging from 20 to 20.000 Hz. Housed in compact packages with diameters as small as 4 mm and depths as low as 1,5 mm, our waterproof microphones are ideally suited for a variety of industrial and outdoor applications where moisture and environmental contaminants are present.

Produkthighlights

  1. IP57, IP65 and IP67 ratings
  2. Omnidirectional directivity
  3. Sensitivity ratings as low as -42 dB
  4. Diameters as low as 4 mm
  5. Depths as low as 1,5 mm

Anfrage
Muster

Datenblatt

Serie

 
Powered By OneLink