SDF-J Series

3~13 Positions, Receptacle, Right Angle, Through Hole, Shielded, Standard Circular DIN Connector

Model Number Description Datasheet Stock Check
13 Pin, Right-Angle Receptacle w/ Front Shield
3 Pin, Right-Angle Receptacle w/ Front Shield
8 Pin, Right-Angle Receptacle w/ Front Shield
7 Pin, Right-Angle Receptacle w/ Front Shield
6 Pin, Right-Angle Receptacle w/ Front Shield
5 Pin, Right-Angle Receptacle w/ Front Shield, 180°
4 Pin, Right-Angle Receptacle w/ Front Shield