PJ-028-SMT-TR

PJ-028-SMT-TR
PJ-028-SMT-TR Alternate View
PJ-028-SMT-TR Alternate View

PJ-028-SMT-TR

0.8 x 3.35 mm, 4 A, Horizontal, Surface Mount (SMT), Shielded, Dc Power Jack Connector

Datasheet

Specifications

Type Description
Select
Connector Type Jack
Inner Diameter (mm) 0.8
Outer Diameter (mm) 3.35
Insertion Depth/Length (mm) 7.7
Mounting Style Surface Mount
Orientation Horizontal
Voltage Rating (Vdc) 24
Current Rating (A) 4
Number of Conductors 2
Internal Switch(es) 0
Dimensions LxWxH (mm) 11 x 6 x 4.3
Shielding Yes

Other Resources

Connector Mating Guide

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Dc Power Connectors Categories