Buzzers

CUI Devices’ comprehensive line of magnetic buzzers and piezo buzzers is used across many major industries as a means for audible identification or alert. From extremely compact 3.2 mm micro buzzers to larger, high decibel models, this product family of audio indicators, audio transducers, piezo elements, and sirens is well suited to address the requirements of your most challenging applications. Several illuminated models as well as medical buzzers compliant with the alarm signal requirements of IEC 60601-1-8 are also available.

Types of Buzzers

Filters | Reset All
Driving Circuit
dropdn-arrow
No
Yes
Reset
Technology
dropdn-arrow
Magnetic
Piezo
Solid State
Reset
Rated Voltage
dropdn-arrow
Min
Max
GO
1.5
3
3.5
3.6
5
6
9
9.5
10
12
14
18
20
24
25
30
50
60
85
100
110
220
Reset
Input Type
dropdn-arrow
Vac
Vdc
Vdc/Vac
Vo-p
Vp-p
Reset
Sound Pressure (dB)
dropdn-arrow
Min
Max
GO
65
70
72
73
74
75
76
77
78
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
102
103
104
105
108
110
115
Reset
Mounting Style
dropdn-arrow
Panel Mount
Screw Terminals
Spring Contact
Surface Mount
Through Hole
Wire Leads
Reset
Rated Frequency (Hz)
dropdn-arrow
Min
Max
GO
300
2200
2300
2400
2500
2650
2700
2730
2750
2800
2900
3000
3100
3200
3300
3400
3500
3600
4000
4100
4300
5000
Reset
Operating Temp MIN (°C)
dropdn-arrow
≤ -40
≤ -35
≤ -30
≤ -25
≤ -20
≤ -10
Reset
Operating Temp MAX (°C)
dropdn-arrow
≥ 60
≥ 70
≥ 75
≥ 80
≥ 85
≥ 90
≥ 100
≥ 105
≥ 110
≥ 115
≥ 120
Reset
Shape
dropdn-arrow
Rectangular
Round
Square
Reset
Illumination
dropdn-arrow
No
Yes
Reset
Illumination Color
dropdn-arrow
Blue
Green
Red
Yellow
Reset
Washable
dropdn-arrow
No
Yes
Reset
Wave Solderable
dropdn-arrow
No
Yes
Reset
IP Rating
dropdn-arrow
IP67
No IP Rating
IP68
Reset
Length (mm)
dropdn-arrow
Min
Max
GO
3.2
4
5
6.5
6.6
6.7
7.5
8.5
9
9.6
9.7
10
11
12
12.2
12.8
13
13.7
13.8
13.9
14
15.4
16
16.5
16.8
16.9
17
19
20
22
22.1
22.5
22.8
23
23.3
23.4
23.5
23.8
24
24.2
24.5
25
25.2
25.6
27
28
29.5
30
30.2
30.6
31
31.28
31.3
31.4
32
32.8
33
33.7
34.4
34.5
35
35.6
35.7
36.5
38.3
38.5
39.7
40
41.8
42
42.5
43
44
44.8
45
49.1
50
52.8
53
54
59
60.8
69
75
85
88
100
130
Reset
Width (mm)
dropdn-arrow
Min
Max
GO
3.2
4
5
6.5
6.6
6.7
7.5
8.5
9
9.6
9.7
9.8
10
11
12
12.8
13
13.7
13.8
13.9
14
15.4
16
16.5
16.7
16.9
17
19
20
22
22.1
22.5
22.8
23
23.3
23.4
23.5
23.8
24
24.2
24.5
25
25.2
25.6
27
28
29.5
30
30.2
30.6
31
31.28
31.3
31.4
32
32.8
33
33.7
34.4
34.5
35
35.6
35.7
36.5
38.3
38.5
39.7
40
41.8
42
42.5
43
44
44.8
49.1
50
52.8
53
54
59
60.8
69
75
85
88
100
130
Reset
Height (mm)
dropdn-arrow
Min
Max
GO
0.23
0.42
0.43
0.51
0.53
0.58
0.63
1.7
1.9
2
2.5
2.54
2.6
3
3.1
3.2
3.3
3.5
3.6
3.8
4
4.5
4.8
5
5.1
5.2
5.5
6
6.2
6.5
6.6
6.65
6.7
6.8
7
7.1
7.15
7.2
7.3
7.5
7.6
7.8
8
8.3
8.4
8.5
9
9.2
9.5
9.7
9.8
10
10.2
10.25
11
11.85
12
12.2
12.5
12.6
13
13.5
13.6
13.8
14
14.5
14.7
15.3
15.5
16
16.4
18
19.4
20.5
21.6
22
23
23.5
24
25
25.4
26.5
28.3
28.9
29
32.5
33
37.5
42
47
47.6
49
54.5
58
59
64
105
150
Reset
Special Features
dropdn-arrow
Medical
No Special Features
Reset
Results 375
Show
Model Number Driving Circuit Technology Rated Voltage Input Type Sound Pressure (dB) Mounting Style Shape Illumination Color Dimensions LxWxH (mm) Special Features
No Piezo 25 Vp-p 90 Surface Mount Square -- 16 x 16 x 2.6 --
No Magnetic 12 Vo-p 95 Through Hole Round -- 24 x 24 x 12.5 --
No Magnetic 3.6 Vo-p 90 Surface Mount Square -- 7.5 x 7.5 x 2.5 --
No Piezo 25 Vp-p 78 Surface Mount Square -- 16 x 16 x 2.5 --
No Magnetic 3.6 Vo-p 85 Surface Mount Rectangular -- 10 x 8.5 x 2 --
No Piezo 12 Vp-p 88 Surface Mount Square -- 19 x 19 x 8.5 --
No Magnetic 3 Vo-p 90 Through Hole Round -- 12 x 12 x 9.5 --
No Magnetic 3.6 Vo-p 85 Surface Mount Square -- 6.5 x 6.5 x 4 --
No Piezo 12 Vp-p 95 Wire Leads Round -- 30 x 30 x 10 --
No Magnetic 9.5 Vo-p 99 Surface Mount Square -- 8.5 x 8.5 x 4 --
No Piezo 12 Vdc 105 Through Hole Round -- 30 x 30 x 16 --
No Piezo 18 Vp-p 85 Wire Leads Round -- 34.4 x 34.4 x 8.4 --
No Magnetic 3 Vo-p 85 Surface Mount Round -- 9 x 9 x 4.5 --
Yes Piezo 12 Vdc 88 Through Hole Round -- 13.9 x 13.9 x 7.5 --
Yes Piezo 24 Vdc 100 Wire Leads Rectangular -- 45 x 40 x 58 --
Yes Piezo 12 Vdc 103 Wire Leads Round -- 54 x 54 x 47.6 --
Yes Piezo 24 Vdc 100 Wire Leads Rectangular -- 45 x 40 x 58 --
Yes Piezo 24 Vdc 100 Wire Leads Round -- 54 x 54 x 47.6 --
Yes Piezo 12 Vdc 103 Wire Leads Round -- 54 x 54 x 47.6 --
Yes Piezo 24 Vdc 102 Wire Leads Round -- 69 x 69 x 64 --
Yes Piezo 24 Vdc 100 Wire Leads Rectangular -- 45 x 40 x 58 --
Yes Piezo 24 Vdc 100 Wire Leads Rectangular -- 45 x 40 x 58 --
Yes Piezo 24 Vdc 102 Wire Leads Round -- 69 x 69 x 64 --
Yes Magnetic 12 Vdc 105 Wire Leads Round -- 130 x 130 x 150 --
Yes Piezo 24 Vdc 100 Wire Leads Rectangular -- 45 x 40 x 58 --
Results 375
Show
Back to Top

Resources

Here to assist you at every stage of the design journey.