Your September round-up of the latest electronic news, products and resources from CUI

Aktuelles und Veranstaltungen

ICE Switch Unlocks Unutilized Power in Data Centers

In August, CUI released the ICE Switch, a power monitoring and switching system that provides dynamic redundancy inside a data center. In a traditional data center, power is typically provisioned to be 2N redundant, meaning that 50% of the power infrastructure is untapped to provide redundancy in the event of a failure. The ICE Switch unlocks additional power by allowing data centers to utilize that stranded power for 1N non-critical servers.

Weitere Informationen
 

New Products



Medical Power Adapters from 6~250 W

CUI added a new line of fixed blade adapters to its range of medical interchangeable blade and desktop adapters to keep your medical design ahead of new regulations. All adapters are IEC 60601-1 4th edition certified with dc cord and USB inlet options.

  • No load power consumption as low as 0.075 W
  • Wandmontage mit horizontaler und vertikaler Ausrichtung
  • Universeller Eingangsspannungsbereich
  • 2 x MOPP compliant
Weitere Informationen


500 mA ~ 1 A Dc Switching Regulators

Featuring high efficiency up to 96%, these next generation regulators maximize economy while delivering a high level of performance. Unlike linear regulators, these modules do not require a heat sink, making them ideal for applications where board space is limited.

  • Ultra-compact, 3-pin SIP packages
  • Operating temperatures from -40°C to +85°C
  • No load input currents as low as 0.2 mA
  • Suited for negative and positive output applications
Weitere Informationen


3,5 mm Audiobuchse für die Oberflächenmontage

The SJ2-357X-SMT series of 3.5 mm audio jacks feature a low profile, right-angle design that addresses the growing trend of miniaturization in electronic devices.

  • 3 ~ 4 conductors
  • 12 Vdc voltage rating
  • 1 A current rating
  • Stereo signal line
Weitere Informationen


Auswahl eines Wärmeableiters

This post provides a high-level primer on heat sink selection utilizing thermal data from your application and specifications from the heat sink manufacturer.

Read Now


IEC 60601-1 4th Edition: Was Sie wissen sollten

Stay up to date on the latest revision of the 60601-1 medical standard, including timing, affected regions, and its impact on power supplies and medical equipment design.

Read Now

Additional Resources



Digi-Key Features CUI’s High Performance Peltier Modules

Im aktuellsten Digi-Key Daily Video wird das CUI-Sortiment der Hochleistungs-Peltier-Module mit arcTEC™-Struktur präsentiert. These thermoelectric modules deliver superior cooling and longer cycle life compared to conventional thermoelectric coolers.

Jetzt anzeigen


How to Select a Fan in 5 Easy Steps

In this article published by Electronic Design, Jeff Smoot, CUI’s VP of Application Engineering, lists five simple steps to aid the process of selecting the appropriate fan for your application.

Read Now

20050 SW 112th Avenue
Tualatin, OR 97062 USA
+1 800 275 4899
www.cui.com

            

Powered By OneLink