Your May round-up of the latest electronic news, products and resources from CUI

Aktuelles und Veranstaltungen

Software Defined Power® Solutions Deploy to Data Centers

CUI successfully deployed initial test units of its Intelligent Control of Energy (“ICE”) Block technology, bringing the benefits of elastic power to data centers and setting a new standard for efficient power infrastructure. Deployment of the units highlights ICE Block’s peak shaving capabilities and includes a new ICE Switch product that further unlocks power capacity for the customer.

Weitere Informationen
 

New Products



6~20 W Open Frame Ac-Dc Power Supplies

CUI's low power open frame ac-dc power supplies are ideal for space-constrained applications, delivering high efficiency and improved no-load performance.

  • 6~20 W continuous power
  • Compact package as small as 48 x 23 x 16 mm
  • No-load power consumption < 100 mW
  • 85~264 Vac input voltage range
  • 4,000 Vac isolation
Weitere Informationen


High Performance Peltier Modules with arcTEC™ Structure

CUI’s line of high performance thermoelectric modules delivers superior cooling performance and a longer cycle life with its innovative arcTEC structure.

  • 15~40 mm options
  • Profiles as low as 3.1 mm
  • Current ratings from 2.0~8.5 A
  • ΔTmax of 77°C (Th=50°C)
  • Exakte Temperaturregelung
Weitere Informationen


5 W and 10 W Wall Plug Adapters

CUI’s SWI series of wall plug ac-dc power supplies has been expanded to include 5 W and 10 W models with dc barrel and micro USB output plug options.

  • DoE Level VI and EU CoC Tier 2 compliant
  • No load power consumption ≤ 0.075 W
  • North America and EU blade options
  • Sehr kompaktes Gehäuse
  • EN55032 EMC compliant
Weitere Informationen


Thermal Management with Fans – There’s More to Consider Than You Might Think

Mit zunehmenden Dichten wird ein Verständnis des thermischen Verwaltungsbedarfs Ihres Systems immer wichtiger. Da nun viele Optionen zu erwägen sind, ist die Auswahl einer sachgerechten Kühllösung keine einfache Aufgabe mehr.

Read Now

Additional Resources



Design World-Redakteure besprechen die CUI-Drehgeberserie AMT31 von CUI

In the video, Design World discusses the advantages of capacitive versus optical technology, gives an overview of the AMT31’s specs/features, details the time-saving benefits of CUI’s One Touch Zero™ module, and demonstrates the easy installation and alignment of the AMT31 encoder.

Jetzt ansehen


Modul oder diskrete Stromversorgung?

Da Designzyklen an Geschwindigkeit zunehmen und Anwendungen mehr Leistung auf geringerem Raum erfordern, entwickelt sich auch die Entscheidung des Technikers bezüglich der Design-Stromversorgung ständig weiter. In this paper, we delve further into the trade-offs and benefits of pre-designed power modules versus discrete power solutions.

Weiterlesen


Digi-Key Highlights CUI’s High Performance Dc Axial Fans

In the latest Digi-Key Daily video, CUI's CFM series of dc axial fans is highlighted. The cooling fans feature reliable dual ball bearing construction, frame sizes from 40 to 120 mm and superior airflow up to 200 CFM.

Jetzt ansehen

20050 SW 112th Avenue
Tualatin, OR 97062 USA
+1 800 275 4899
www.cui.com

            

Powered By OneLink