Aktuelles und Veranstaltungen

 
 

Digital Power Consortium von CUI, Ericsson Power Modules und Murata gegründet

Three leading power supply manufacturers, CUI, Ericsson Power Modules and Murata, announced the formation of a new power industry consortium, the Architects of Modern PowerTM (AMP). The aim of the alliance is to create the most technically advanced, end-to-end distributed power solutions and define the future of intelligent power.


▶ Read the Press Release

 

CUI Expands Sales Resources in Europe


CUI announced the addition of Ismosys as their manufacturing sales representative in the European market. Ismosys will represent CUI's diverse portfolio of power products and board level components. Operating from local offices throughout Europe, Ismosys offers unparalleled access to technology, information and services to promote CUI throughout the region.

▶ Read More

 

New Products

Contest

New Line of Compact 400 W Ac-Dc Internal Power Supplies Feature Peak Load of 700 W

The PCM-400 Series feature a wide range of available voltages, multiple protections and peak power capabilities up to 700 W for 0.5 seconds, making this series is ideally suited for the most demanding communications and industrial applications.

  • Up to 400 W continuous power
  • 700 W peak power within a 500 µS duty cycle
  • Leistungsfaktorkorrektur
  • Ein-/Aus-Fernsteuerung
  • Ausgangsjustierung
  • Power-Good-Signalisierung
  • Warnung bei Lüfterfehler
  • Überstrom-, Übertemperatur-, Überspannungs- und Schaltkreisschutz.
  • UL/cUL- und TÜV-Sicherheitszulassungen

PCM-400-U Series / PCM-400-CF Series /
PCM-400-CFS Series / PCM-400-CNF Series


Ultra-Compact SIP Ac-Dc Power Supply Series Now Include Low Profile Versions

Die PBK-B-Reihe mit geringer Bauhöhe ist in den Konfigurationen 1 W, 3 W und 5 W erhältlich. Die Module bieten geringe Abmessungen ab 35 mm x 25 mm x 13 mm (1,38 x 0,98 x 0,51 in.) und eignen sich optimal für die On-Board-AC/DC-Leistungswandlung, wenn das Platzangebot auf der Platine beschränkt ist.

  • 1 W ~ 5 W continuous power
  • Universeller Eingangsspannungsbereich
  • Rechtwinkeliges Niedrigprofil-SIP-Gehäuse
  • Überstrom- und Schaltkreisschutz
  • UL/cUL Sicherheitszulassungen
  • Geringe Nulllast-Leerlaufleistung

PBK-1-B Series / PBK-3-B Series / PBK-5-B Series

Win an 8GB AMP Group USB

Housed in a rugged encapsulated package, CUI's new VSK and PBK series are ideally suited for use in low power ITE, industrial and consumer electronic applications where board space is limited. Available encapsulated modules range from 1 W ~ 25 W and feature low no-load power consumption, compact footprints and a wide operating temperature range.

Question: What packages do CUI's encapsulated ac-dc power supplies come in?

Submit your answer to contest@cui.com

(Five winners will be selected on 28.1.2015. Winners will be notified via email.)

Ressourcen

AMP Group Standards Video – EE|Times

The newly formed Architects of Modern Power (AMP) consortium announced its first set of distributed power standards at electronica 2014. In the video, members of CUI, Ericsson and Murata discuss the impact these new standards will have on the advanced power industry.

Watch It Now


Encoder Technical Paper

Die Vorteile von Drehgebern, die auf kapazitiver Technologie basieren, umfassen wesentlich mehr als nur eine verbesserte Leistung und Zuverlässigkeit. Erfahren Sie, wie dieser alternative Ansatz zur Bewegungserfassung eine völlig neue Dimension der Intelligenz für Designer eröffnet, die Kommutierungsdrehgeber einsetzen.

Read It Now

20050 SW 112th Avenue
Tualatin, OR 97062 USA
+1 800 275 4899
www.cui.com

          

Powered By OneLink