If you're having trouble viewing this, click here for an in browser version.

Table of Contents:
News & Events, New Products, Contest, New Resources

 

Aktuelles und Veranstaltungen

Join us at electronica 2014

CUI’s booth at electronica 2014 will feature a demonstration of the company’s fully digital power system based on the award winning Novum® Advanced Power modules, as well as a showcase of our broad line-up of power products ranging from 1 W to 2400 W.

electronica is one of the largest global trade shows for electronic components, systems, and applications, and will be held in Munich, Germany November 11~14.

Visit CUI in Hall B2, Stand 113.
For more information visit cui.com/electronica-2014.

 

NEW PRODUCTS

CUI Expands High Efficiency Ac-Dc Power Supply Series up to 150 W

The VOF-100, 120 and 150 series are higher-power additions to CUI’s recently released family of second generation open frame ac-dc power supplies, designed to deliver higher efficiencies, improved no-load performance, and a boost in power.

• Up to 150 W continuous power

• Universeller Eingangsspannungsbereich

• Industry standard 2" x 4" or 3” x 5” footprints

• Geringe Nulllast-Leerlaufleistung

• Schutz gegen Überspannung, Überstrom und Kurzschluss

• Ausgangsjustierung

• UL/cUL- und TÜV-Sicherheitszulassungen

• Efficiency up to 90%

AMT31 Commutation Encoder Series Offers Unique Combination of Durability and Flexibility

Die Serie AMT31 von CUI ist ein robuster Drehgeber mit hoher Genauigkeit, der Standard-U/V/W-Signale zur Kommutierung bürstenloser Gleichstrommotoren erzeugt. Dank der innovativen AMT-Plattform ist die Serie nicht anfällig für Verunreinigungen wie Schmutz, Staub und Öl, die typischerweise Probleme für Drehgeber im industriellen Umfeld verursachen.

• Dreiphasige U-, V-, W-Kommutationssignale

• Hohe Genauigkeit

• Staub-, schmutz- und ölabweisend

• Kompaktes Design

• Niedriger Stromverbrauch

• Modulare Befestigung (Locking Hub) vereinfacht die Montage

• Programmierbarer Inkrementalausgang

• "One Touch Zero" feature drastically reduces assembly time

• -40 to +105°C temperature range

• Kompatibel mit AMT Viewpoint™ GUI

Serie VOF-100
Serie VOF-120
Serie VOF-150

Serie AMT31
AMT31-V-Bausatz

CUI Expands DIN Rail Dc-Dc Converter line up to 600 Watts

The expansion of CUI's DIN rail dc-dc converter line comes with the addition of over 90 new high wattage models ranging from 50~600 W.Featuring an ultra-wide 4:1 input range, the converters have been designed for applications where the convenience of DIN rail mounting is required, such as industrial equipment, mobile equipment, and telecom base stations.

• Up to 600 W continuous power

• Robustes Metallgehäuse mit integrierter Wärmeableitung

• 4:1 input range

• Überstrom-, Übertemperatur-, Überspannungs- und Schaltkreisschutz.

• Ein-/Aus-Fernsteuerung

• Ausgangsjustierung

• Regeleinrichtung (Remote-Sense-Netzteil)

• Efficiency up to 92%

18 W Adapter Features 18 Regional Safety Marks and 9 Input Blades

The EMSA 18 W UN series is a high efficiency adapter featuring the latest in green power technology. With 18 regional safety certifications, 9 interchangeable ac input blades, and compliance with global efficiency standards, the UN series provides our customers with a global platform for products that are marketed internationally.

• Up to 18 W continuous power

• Universeller Eingangsspannungsbereich

• Weltweite Zulassungen

• 9 interchangeable ac blades for global use

• No load power consumption < 0.3 W

• Überspannungs- und Schaltkreisschutz

• Efficiency meets EISA 2007, CEC Level V, ErP 2011 Phase II

Serie VHK50W-DIN
Serie VHK75W-DIN
Serie VHK100W-DIN
Serie VHK150W-DIN
Serie VHK200W-DIN
Serie VFK400W-DIN
Serie VFK600-DIN

EMSA 18 W UN Series

 

CONTEST

DC-Schaltregler

Designed as a drop-in replacement for linear LM78XX and LM79XX regulators, CUI's family of dc regulators utilize switching technology, creating a highly compact, highly efficient solution. Im Gegensatz zu Linearreglern benötigen diese DC-Schaltregler keinen Wärmeableiter. Dadurch sind sie optimal für Anwendungen geeignet, bei denen ein äußerst geringes Platzangebot auf der Leiterplatte auf hohe Anforderungen in Sachen Energieeffizienz trifft. CUI's dc switching regulator family is available with output currents of 0.5 A, 1 A, 1.5 A, and 2 A.

Question:
What is the temperature range of CUI’s dc switching regulators?

Submit your answer to contest@cui.com; five winners will be selected on 10/28/14. Winners will be notified via email.

 

NEW RESOURCES

Mounting the AMT

Digi-Key’s Reid Landsrud demonstrates how quick and easy it is to install CUI’s AMT encoder onto a dc motor in another installment of their popular “Another Geek Moment” series. The AMT series is a rugged, high accuracy encoder that saves time and cost during the manufacturing process due to its ease of installment and alignment.

New Power Quick Guide

CUI’s Power Quick Guide is intended to be an overview of our broad line of power supply products. Search by wattage, efficiency, size or a variety of feature types. It makes finding exactly the right solution for a variety of customer needs quick and easy.

Watch it now

Read it now

 

20050 SW 112th Avenue
Tualatin, OR 97062 USA
+1 800 275 4899
www.cui.com

          

 

Powered By OneLink