Is the email not displayed properly? View it in your browser!

CUI Inc. 2014 q1 Newsletter
Aktuelles und Veranstaltungen
NEW PRODUCTS
RESOURCE UPDATES
Twitter Facebook Linked In Google+

Neil Whittington

CUI Expands Resources in Europe

CUI Inc has announced the addition of Neil Whittington as Director of Sales for EMEA. Having worked for the past 12 years at Power-One, Neil brings with him a deep understanding of the European market and a technical background in power electronics. He is the latest to join CUI's talented team as we continue to expand our global coverage.
Weitere Informationen

separator

Serie PEM1-S
Serie PEM2-S

CUI's PEM Series Named to EDN's
Hot 100 List for 2013

CUI's PEM series, a high isolation, high temperature dc-dc converter family, has been named as one of EDN's 2013 Hot 100 products. Each year EDN editors and readers select the top 100 attention getting products out of the many thousands that are released.

separator

Win a CUI coffee mug!

Vergossene AC/DC-Netzteile

Housed in a rugged encapsulated package, CUI's VSK and PBK series are ideally suited for use in low power ITE, industrial, and consumer electronic applications where board space is limited. What is the wattage range of the available models?

Submit your answer to contest@cui.com; five winners will be selected on 29. Januar 2014.

 

Ultra-Compact 50 W Dc-Dc Converter
Cuts Board Space

Serie PQA50-D

The PQA50-D series isolated dc-dc converter delivers 50 W in a compact, industry standard 2" x 1" package. Mit einem großen Temperaturbereich von -40 bis +85 °C, kontinuierlichem Schaltkreisschutz und sechsseitigem abgeschirmten Metallgehäuse bietet diese Serie eine robuste Lösung für eine Vielzahl von Anwendungen in den Bereichen Industrie, Verfahrenssteuerung und Telekommunikation.

Produkthighlights

- Industry standard 2" x 1" package

- 2:1 input range

- Over voltage, over current, and short circuit protections

- Six-sided shielded case

- Remote on/off control

- -40 to +85°C temperature range

- Efficiency up to 93%

separator
 

Baseplate-Cooled 100 W Ac-Dc Power Supplies

Serie VBM-100

CUI's VBM-100 series is a high density ac-dc power supply designed with a baseplate for applications where forced-air cooling is not preferred. Diese Serie eignet sich optimal für den Einsatz in anspruchsvollen Umgebungen mit begrenztem Platz und hoher Priorität des Energiewirkungsgrads.

Produkthighlights

- Baseplate cooling

- Universal input voltage range

- Over voltage, short circuit, and over temperature protections

- Power factor correction

- UL/cUL and TUV safety approvals

- No load power consumption < 0.5 W

- High efficiency up to 92%

separator
 

DIN Rail Mount Dc-Dc Converters

Serie PYB10-DIN

Serie PYB15-DIN

Serie PYB20-DIN

The PYB-DIN series is a high efficiency range of isolated dc-dc converters housed in a compact DIN rail package and designed for easy installation in control cabinets. Supporting a 4:1 input range and an operating temperature range of -40 to +85 °C, these DIN rail dc-dc converters provide a rugged solution for use in harsh environments including factory automation and industrial control applications.

Produkthighlights

- 10~20 W models

- Compact DIN Rail package

- 4:1 input range

- Over voltage and short circuit protections

- -40 to +85°C temperature range

- Efficiency up to 91%

CUI Introduces New Online Product Resource Portal

Check out CUI's new online product resource portal highlighting our collection of videos, application notes, technical articles, along with a 3D model library and advanced parametric search.
Explore Now 


 

CUI Inc.
20050 SW 112th Avenue
Tualatin, OR 97062 USA
+1 800 275 4899
http://www.cui.com

Join the conversation!

Twitter Facebook Linked In Google+

 

 

Powered By OneLink