CUI Sets Efficiency Benchmark with the Release of Auto Compensated Digital point-of-load Series in Second Source Footprint

13.11.2012


CUI Sets Efficiency Benchmark with the Release of Auto Compensated Digital point-of-load Series in Second Source Footprint

CUI Inc announces a new family of digital point-of-load dc-dc modules that deliver over 95% peak efficiency in applications employing a distributed power architecture. The modules, available in 12A, 25A, and 50A versions, are pin and function compatible with the 3E POL BMR46X series from Ericsson Power Modules, a division of Ericsson, which is the world's leading provider of technology and services to telecom operators. This compatibility enables original equipment makers (OEMs) to address interoperability challenges, reduce time to market, and decrease supply chain risk for these leading-edge digital POL products. The modules also incorporate auto compensation, autonomously balancing the trade-offs between dynamic performance and system stability. Mit dieser Funktion sind Designer in der Lage, auf die traditionelle Praxis integrierter Margen zu verzichten, die Faktoren wie Bauteilalterung, Fertigungsschwankungen und Temperatur berücksichtigen und somit zwangsläufig höhere Komponentenkosten und längere Entwicklungszyklen ergibt. The NDM2Z’s auto compensation feature allows the module to dynamically set optimum stability in real time as conditions change. CUI continues to be the only digital point-of-load module manufacturer in the industry to offer auto compensated products.

The NDM2Z series is the latest addition to CUI’s Novum® Advanced Power product line, which targets the most demanding next-generation Information and Communication Technology (ICT) applications. Providing best-in-class efficiency, the NDM2Z 50A module delivers 91% efficiency at 12 Vdc in to 1.0 Vdc out, 50% load. The family is available in three compact DIP configurations, a 12 A version measuring 0.827 (L) X 0.500 (W) X 0.284 (H) in., a 25 A version measuring 1.01 x 0.54 x 0.284 in., and a 50 A version measuring 1.215 x 0.79 x 0.36 in. Horizontal SMT and vertical SIP versions are also available. For added flexibility during the development process, the horizontal DIP and SMT modules are footprint nested to accommodate dual layout needs as power requirements change.

The modules are available with an input range of 4.5~14 Vdc and a programmable output range of 0.6~5.0 Vdc in the 12A version and 0.6~3.3 Vdc in the 25A and 50A versions. Features include active current sharing, voltage sequencing, voltage tracking, synchronization and phase spreading, programmable soft start and stop, as well as a host of monitoring capabilities. All features are dynamically programmable via PMBus commands or through CUI’s simple, easy to use GUI.

The NDM2Z series is the first to be released by CUI as part of the cooperation with Ericsson announced in July 2011. The agreement formalizes a plan between the two companies to offer a multi-source digital POL platform based on the BMR46X series, with future plans to co-develop modules outside the existing range of 12~50A.

“We are very excited to announce the release of our new digital point-of-load modules housed in a common footprint with Ericsson’s 3E POL BMR46X series,” said Mark Adams, CUI’s Senior Vice President. "Interoperability between digital POL modules is a major challenge in this industry. We believe that our cooperation with Ericsson opens the digital power market to a wider set of customers, providing a viable second source. "

Engineering samples are available immediately for select customers.





 
Powered By OneLink