CUI’s PEM Series Named to EDN’s 2013 Hot 100 List

11/20/2013


CUI’s PEM Series Named to EDN’s 2013 Hot 100 List

CUI's low-power board mount dc-dc converters, the PEM series, have been named as one of EDN’s 2013 Hot 100 products. Each year EDN editors and readers select the top 100 attention getting products out of the many thousands that are released.

In July, CUI introduced the high isolation dc-dc converters that provide 3000 Vdc I/O isolation and an ultra-wide operating temperature range of -40~105°C for the most demanding applications.

The unregulated PEM series is a recent addition to CUI’s second-generation low power dc-dc converter line and has been specifically designed to improve efficiency and thermal performance in the customer’s application. The 1 W / 2 W family offers a rugged and reliable solution for converting and isolating dc rails within a range of applications, such as medical, industrial control, security, and telecom systems.

View EDN's 2013 Hot 100 list
View details for the PEM1-S series
View details for the PEM2-S series

 
Powered by Translations.com GlobalLink OneLink SoftwarePowered By OneLink