Micro Buzzers
3.2 to 9 mm packages
Magnetic and Piezo Micro Buzzers
CUI Devices' line of magnetic and piezo micro buzzers is housed in compact, surface mount packages as small as 3.2 mm x 3.2 mm. Featuring low profiles starting at 1.9 mm and sound pressure levels ranging from 65 dB up to 100 dB at 10 cm, these micro buzzers are ideal for a range of portable equipment applications.
Highlights
- Compact footprints
- Low profile SMT packages
- Externally driven or built-in driving circuit
- Reflow solder compatible
CC-0601
6.6 mm, 1.5 V, 70 dB, Through Hole, Magnetic Audio Transducer Buzzer |
CMI-8536-82-SMT-TR
8.5 mm, 3 Vdc, 82 dB, Surface Mount (SMT), Driving Circuit, Magnetic Audio Indicator Buzzer |
CMT-0904-83T
9 mm, 3 Vo-p, 83 dB, Through Hole, Magnetic Audio Transducer Buzzer |
CMT-0904-85T
9 mm, 3 Vo-p, 85 dB, Through Hole, Magnetic Audio Transducer Buzzer |
CMT-0945-85-SMT-TR
9 mm, 3 Vo-p, 85 dB, Surface Mount, Magnetic Audio Transducer Buzzer |
CMT-6504-85-SMT-TR
6.5 mm, 3.6 Vo-p, 85 dB, Surface Mount, Magnetic Audio Transducer Buzzer |
CMT-6635C-030
6.6 mm, 3 Vo-p, 80 dB, Through Hole, Magnetic Audio Transducer Buzzer |
CMT-6736-80T
6.7 mm, 1.5 Vo-p, 75 dB, Through Hole, Magnetic Audio Transducer Buzzer |
CMT-7525-85-SMT-TR
7.5 mm, 3.6 Vo-p, 90 dB, Wire Lead, Magnetic Audio Transducer Buzzer |
CMT-8504-99-SMT-TR
8.5 mm, 9.5 Vo-p, 99 dB, Surface Mount, Magnetic Audio Transducer Buzzer |
CMT-9648-85T
9 mm, 5 Vo-p, 85 dB, Through Hole, Magnetic Audio Transducer Buzzer |
CPE-171
9 mm, 30 V, 75 dB, Through Hole, Sealed, Piezo Audio Transducer Buzzer |
CPT-7502-65-SMT-TR
7.5 mm, 3 Vo-p, 65 dB, Surface Mount (SMT), Piezo Audio Transducer Buzzer |
CST-911AP
9 mm, 1.5 V, 85 dB, Through Hole, Magnetic Audio Transducer Buzzer |
CST-911RP-A
9 mm, 1.5 V, 85 dB, Through Hole, Side Port, Magnetic Audio Transducer Buzzer |
CST-931AP
9 mm, 3 V, 85 dB, Through Hole, Magnetic Audio Transducer Buzzer |
CST-931RP-A
9 mm, 3 V, 85 dB, Through Hole, Side Port, Magnetic Audio Transducer Buzzer |
CST-934AS
9 mm, 3 V, 90 dB, Spring Terminals, Magnetic Audio Transducer Buzzer |
CST-951AP
9 mm, 5 V, 85 dB, Through Hole, Magnetic Audio Transducer Buzzer |
CST-951RP-A
9 mm, 5 V, 85 dB, Through Hole, Side Port, Magnetic Audio Transducer Buzzer |
CMT-322-65-SMT-TR
3.2 mm, 3 Vo-p, 65 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer |
CMT-4023S-SMT-TR
4 mm, 3 Vo-p, 70 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer |
CMT-0502-75-SMT-TR
5 mm, 3 Vo-p, 75 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer |
CMT-0503-75-SMT-TR
5 mm, 3 Vo-p, 75 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer |
CMT-0525-75-SMT-TR
5 mm, 3 Vo-p, 75 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer |
CMT-5023S-SMT-TR
5 mm, 3 Vo-p, 80 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer |
CSS-0578-SMT-TR
5 mm, 3 V, 78 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer |
CSS-0575B-SMT-TR
5 mm, 3 V, 75 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer |
CSS-0575A-SMT-TR
5 mm, 3 V, 76 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer |
CMT-7525-80-SMT-TR
7.5 mm, 3.6 Vo-p, 80 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer |
CMT-7525S-SMT-TR
7.5 mm, 3.6 Vo-p, 90 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer |
CMT-85853-97-SMT-TR
8.5 mm, 3.6 Vo-p, 97 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer |
CMT-8503-85B-SMT-TR
8.5 mm, 3.6 Vo-p, 85 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer |
CMT-8503-87-SMT-TR
8.5 mm, 3.6 Vo-p, 87 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer |
CMT-8503-90-SMT-TR
8.5 mm, 3.6 Vo-p, 90 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer |
CMT-9504-87-SMT-TR
8.5 mm, 3.6 Vo-p, 87 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer |
CMT-8504-100-SMT-TR
8.5 mm, 5 Vo-p, 100 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer |
CSS-I4B20-SMT-TR
8.5 mm, 3.6 V, 85 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer |
CSS-73B16K-SMT-TR
8.5 mm, 3.6 V, 87 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer |
CSS-J4B20-SMT-TR
8.5 mm, 3.6 V, 90 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer |
CSS-J4D20-SMT-TR
8.5 mm, 3.6 V, 90 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer |
CMT-8530S-SMT-TR
8.5 mm, 3.6 Vo-p, 90 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer |
CMT-8540S-SMT-TR
8.5 mm, 5.0 Vo-p, 100 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer |
CMT-0926-86-SMT-TR
9 mm, 3.6 Vo-p, 86 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer |
CPT-9019A-SMT-TR
9 mm, 25 Vp-p Vdc, 75 dB, Surface Mount (SMT), Piezo Audio Transducer Buzzer |
CPT-9019S-SMT-TR
9 mm, 25 Vp-p Vdc, 65 dB, Surface Mount (SMT), Piezo Audio Transducer Buzzer |
CBT-09427-SMT-TR
9 mm, 3.6 V, 87 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer |
CPT-9019B-SMT-TR
9 mm, 25 Vp-p Vdc, 75 dB, Surface Mount (SMT), Piezo Audio Transducer Buzzer |