DC-Kühllüfter mit überlegenem Luftstrom

HITZE BEKÄMPFEN

mit einem hoch verlässlichen DC-Axiallüfter

Superior Airflow to Keep Your Design Cool


An effective thermal management solution to reduce unwanted heat is vital to system performance. CUI’s CFM series of high reliability dc axial fans is up to the task, delivering superior airflow for your most challenging cooling requirements. Mit einem Bereich von 10 CFM in der 40-mm-Serie bis über 200 CFM in der 120-mm-Serie bietet die CFM-Serie eine Konstruktion mit zwei Kugellagern für optimale Zuverlässigkeit und ist standardmäßig mit einem Schutz gegen automatischen Wiederanlauf ausgestattet. Available with rated voltages of 5, 12, 24 and 48 Vdc.

Design engineers who select a CUI dc fan for their application receive:

Globale Ressourcen

Collaborative Support

Our Sales, Customer Service and Application Engineering teams are here to ensure your project is a success.
Service

Compliance Assurance

You can rely on us to keep your design in compliance with international regulations.
Produkteinführungszeit

Low Risk Solutions

CUI’s proven dc axial fans are designed with high quality materials and meet a range of stringent application requirements.

Tell Us About Your Cooling Requirements

Stay current with product and resource email's from CUI.

Your privacy is important to us.

Browse Models

Länge (mm)
 
40
50
60
70
80
92
120
Breite (mm)
 
40
50
60
70
80
92
120
Höhe (mm)
 
10,6
15,4
25,4
38
Luftstrom (CFM)
 
10
16,07
24,18
27,5
31,11
33,61
36,25
43,96
69,2
96,06
126,89
200,9

Datenblatt

 
Powered By OneLink