Home
/
All Products
/
Motion and Control
/
Rotary Encoders
/
Incremental
/
Modular
Modular Incremental Encoders
CUI Devices’ modular incremental encoders are highlighted by our AMT encoder series. Thanks to their innovative capacitive platform, our modular incremental encoders are not susceptible to contaminants such as dirt, dust, and oil that typically plague encoders in industrial environments. Our modular incremental encoders offer adjustable resolutions from 48 to 5120 PPR and shaft bore diameters from 1 to 15.875 mm.
Resolution (PPR)
48
96
100
120
125
192
200
240
250
256
312
360
384
400
480
500
512
625
640
768
800
960
1000
1024
1250
1280
1600
2000
2048
2500
2560
4096
5120
Reset
Output Type
CMOS Voltage
Quadrature Line Driver
Reset
Input Voltage (Vdc)
3.1 ~ 5.5
3.6 ~ 5.5
4.5 ~ 5.5
Reset
Shaft (Bore) Ø (mm)
Min
Max
GO
1
2
3
3.175
3.18
4
4.76
5
6
6.35
8
9
9.525
10
11
12
12.7
13
14
15
15.875
Reset
Operating Temp. (°C)
-40 ~ 100
-40 ~ 125
Reset
Orientation
No Values Available
Reset
Speed, Max. (RPM)
Min
Max
GO
2500
3000
4000
6000
7500
8000
15000
Reset
Featured Content
Resources
Here to assist you at every stage of the design journey.