Home
/
All Products
/
Thermal Management
/
Dc Fans
/
Centrifugal Blowers
Centrifugal Blowers
Offering frame sizes from 35 to 120 mm, CUI Devices’ centrifugal blowers feature ball bearing, sleeve bearing, or omniCOOL™ system construction with rated voltages of 5, 12 and 24 Vdc. Our centrifugal blowers come as standard with auto restart protection and feature airflows from 0.57 to 44.2 CFM. With multiple speed options up to 20000 RPM, our centrifugal blowers are ideal for high back pressure applications.
Bearing Type
Ball
omniCOOL™
Sleeve
Reset
Air Flow (CFM)
Min
Max
GO
0.57
0.7
0.83
0.99
1.11
1.17
1.33
1.42
1.46
1.75
1.85
1.99
2.22
2.66
2.85
3.49
3.5
4.09
4.12
4.75
5.11
6.14
6.59
7.39
10.14
10.19
12.03
13.35
13.61
15.09
17.06
17.82
18.12
18.45
18.6
20.13
20.48
21.37
21.7
22.4
23.07
23.89
26.6
27.68
30.5
31.4
35.9
44.2
Reset
Rated Speed (RPM)
Min
Max
GO
2000
2100
2500
2700
3000
3200
3500
3600
4000
4500
5000
5400
5500
6000
6500
7500
8500
20000
Reset
Static Pressure (inH2O)
Min
Max
GO
0.05
0.07
0.11
0.12
0.14
0.16
0.18
0.19
0.25
0.27
0.28
0.29
0.33
0.36
0.4
0.43
0.44
0.45
0.46
0.49
0.5
0.55
0.6
0.64
0.65
0.66
0.67
0.71
0.84
0.89
0.9
0.92
0.93
0.94
1.03
1.1
1.14
1.24
1.29
1.35
1.6
3.39
Reset
Noise (dBA)
Min
Max
GO
13.9
17.8
18.3
21.6
21.8
21.9
22.8
23.8
26.7
28.2
29.3
29.5
30.1
30.5
32
33.1
34.6
34.8
36
36.7
39.1
39.5
40.4
41.6
42.8
43.5
43.9
45.8
45.9
46.8
47.6
47.8
48.1
48.2
49.4
49.6
50
50.7
52.1
53.1
53.5
53.8
54.1
55.8
58
62.8
Reset
Rated Voltage (Vdc)
5
12
24
Reset
Operating Voltage (Vdc)
3.5 ~ 5.5
4.5 ~ 5.5
4.5 ~ 13.8
5 ~ 12
6 ~ 12
6 ~ 13.2
6 ~ 13.8
10.8 ~ 13.2
13.2 ~ 13.2
21.6 ~ 26.4
Reset
Max Input Current (mA)
Min
Max
GO
40
50
60
65
80
90
110
120
140
150
170
180
200
210
230
240
270
300
320
330
350
360
380
390
420
440
450
470
510
540
560
570
600
620
640
690
700
820
860
1080
1160
1840
Reset
Tachometer Signal
No
Yes
Reset
PWM Control Signal
No
Yes
Reset
Length (mm)
Min
Max
GO
35
40
49.2
51.5
51.6
75
75.7
93
97
97.2
120
Reset
Width (mm)
Min
Max
GO
35
40
49.8
51.2
51.6
75
75.7
93
94
94.4
94.8
95
120
Reset
Height (mm)
Min
Max
GO
7
10
15
20
25
30
32
33
Reset
IP Rating
No Values Available
Reset
Featured Products
Featured Content
Resources
Here to assist you at every stage of the design journey.