Gekapselte Lautsprecher

Komponenten Lautsprecher


CVS-1508

15 mm, Rundrahmen, 0,3 W, 8 Ohm, Neodymmagnet, Mylarkegel


CVS-1708

17 mm, Rundrahmen, 0,2 W, 8 Ohm, Neodymmagnet, Mylarkegel


CVS-2308

23 mm, Rundrahmen, 0,1 W, 8 Ohm, Neodymmagnet, Mylarkegel


CVS-3108

31.8 mm, Rundrahmen, 0,1 W, 8 Ohm, Neodymmagnet, Mylarkegel

 
Powered By OneLink